Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE70 DOC2
I.D. D(mm) | 70 | Outer diameter(mm) | 105 | Width(mm) | 49 |
---|---|---|---|---|---|
Seal | None open bearing | Maintenance | Version requiring maintenance | Weight(g) | 1550.0 |
This page is Radial spherical plain bearings DOC2 Series, part number GE70 DOC2.
You can find the detail information about specifications and dimensions on part number GE70 DOC2.