Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE260 DO2RS
I.D. D(mm) | 260 | Outer diameter(mm) | 370 | Width(mm) | 150 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Weight(g) | 52000.0 | EAN | 4012802534306 |
This page is Radial spherical plain bearings DO2RS Series, part number GE260 DO2RS.
You can find the detail information about specifications and dimensions on part number GE260 DO2RS.