Rod ends UK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIR30 UK

Part Number
GIR30 UK
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 30 Connection screw direction Right Screw Outer diameter(mm) 73
Width(mm) 146.5 Maintenance Maintenance-free version Seal None open bearing
Thread type Female thread Weight(g) 980.0 EAN 4012802521887

Tech Support