Self-aligning ball bearings / double row / 13xx / C3 / 1315 C3, 1316 C3 / 2-row / steel / C3 / NKE / NKE BEARINGS (1315 C3)

Self-aligning ball bearings / double row / 13xx / C3 / 1315 C3, 1316 C3 / 2-row / steel / C3 / NKE / NKE BEARINGS 1315 C3

Product Details:

Manufacturer part number: 1315 C3

Brand: NKE BEARINGS

Price: 147.87

Delivery time: 4 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 160 φ

Width B: 37 mm

EAN: 9008745729997

Weight: 3600 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1315 C3

Part Number
1315 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

147.87 €

1 4 Days 751603790087457299973600

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Bore Cylindrical bore
Cage Sheet steel cage Clearance Slightly increased radial clearance Seal None open bearing
Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / 13xx / C3 / 1315 C3, 1316 C3 / 2-row / steel / C3 / NKE / NKE BEARINGS, part number 1315 C3.
You can find the detail information about specifications and dimensions on part number 1315 C3.

Variation of this product

Part Number
1316 C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

169.66 €

1 4 Days 801703990087451025234200

Tech Support