Transistor Bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586595

Part Number
1586595
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material Aluminium Material properties tin plated Product size (height)(mm) 6.4
Product size (width)(mm) 22.3 Product size (length)(mm) 35.8 Product type Transistor bracket
RoHS-compliant Yes Suitable for TO 220 Thermal resistance R(th)(K/W) 21
Type (manufacturer type) TC-V5641B-T-203

This page is Transistor Bracket, part number 1586595.
You can find the detail information about specifications and dimensions on part number 1586595.

Tech Support