Plummer block housings / Steel stainless / Outer diameter 140mm

Plummer block housings / Steel stainless / Outer diameter 140mm
[Specifications]
・Material: Steel (stainless)
・Outer diameter(mm): 140
・Width(mm): 38

Plummer block housings from ZEN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP205

Part Number
SP205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.51 €

1 4 Days

Loading...

  1. 1

Basic information

Material Steel (stainless) Outer diameter(mm) 140 Width(mm) 38
Splitting Non-split Weight(g) 742.0

This page is Plummer block housings / Steel stainless / Outer diameter 140mm, part number SP205.
You can find the detail information about specifications and dimensions on part number SP205.

Tech Support