Oil seal VITSL Series / FKM (Viton) / Rubber coating / Internal diameter 120mm / Outer diameter 140mm

Oil seal VITSL Series / FKM (Viton) / Rubber coating / Internal diameter 120mm / Outer diameter 140mm
[Specifications]
・Material: FKM (Viton)
・Version: Rubber coating
・Pressure resistance: Up to 0.5 bar max.
・Internal diameter(mm): 120
・Outer diameter(mm): 140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W120-140-12 VITSL

Part Number
W120-140-12 VITSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.22 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 120 Outer diameter(mm) 140 Width(mm) 12
Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip With Weight(g) 10

This page is Oil seal VITSL Series / FKM (Viton) / Rubber coating / Internal diameter 120mm / Outer diameter 140mm, part number W120-140-12 VITSL.
You can find the detail information about specifications and dimensions on part number W120-140-12 VITSL.

Tech Support