Axial spherical plain bearings AW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE80 AW

Part Number
GE80 AW
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 80 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 180
Width(mm) 50 Maintenance Maintenance-free version Seal None open bearing
Weight(g) 7200.0 EAN 4012802532746

Tech Support