Radial spherical plain bearings UK2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE50 UK2RS

Part Number
GE50 UK2RS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 50 Outer diameter(mm) 75 Width(mm) 35
Maintenance Maintenance-free version Weight(g) 530.0 EAN 4012802531961

This page is Radial spherical plain bearings UK2RS Series, part number GE50 UK2RS.
You can find the detail information about specifications and dimensions on part number GE50 UK2RS.

Tech Support