Diode bridge / 1-phase / Forward current I(F) 25A / Forward voltage U(F) 1.1V / GBO25-16NO1

Diode bridge / 1-phase / Forward current I(F) 25A / Forward voltage U(F) 1.1V / GBO25-16NO1
  • Volume Discount
[Specifications]
・Configuration (diode): 1-phase
・Forward current I(F): 25A
・Forward voltage U(F): 1.1V
・Operating temperature (min.) (num)(°C): -40
・Operating temperature (max.) (num)(°C): +150
・Enclosure type (semiconductors): SIP 4

[Features]
・Low forward voltage drop
・Planar passivated chips
・Easy to mount with one screw
・Space and weight savings

[Applications]
・Supplies for DC power equipment
・Input rectifiers for PWM inverter
・Battery DC power supplies
・Field supply for DC motors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GBO25-16NO1

Part Number
GBO25-16NO1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Configuration (diode) 1-phase Enclosure type (semiconductors) SIP 4 Forward current I(F)(A) 25
Forward voltage reference(A) 12.5 Forward voltage U(F)(V) 1.1 I(FSM 50Hz)(A) 370
I(FSM 60Hz)(A) 390 Manufacturer code (components) IXY Manufacturer IXYS
Mounting type Through-hole Operating temperature (max.) (num)(°C) +150 Operating temperature (min.) (num)(°C) -40
Product type Diode bridge Reverse leakage current I(r)(µA) 50 Reverse leakage current I(r) reference(V) 1600
Type (manufacturer type) GBO25-16NO1 U(RRM)(V) 1600

This page is Diode bridge / 1-phase / Forward current I(F) 25A / Forward voltage U(F) 1.1V / GBO25-16NO1, part number GBO25-16NO1.
You can find the detail information about specifications and dimensions on part number GBO25-16NO1.

Tech Support