Cap (series 11.5)

Cap (series 11.5)
  • Volume Discount
[Specifications]
・Product type: Cover
・Colour: Red
・Compatible with (details): Series 11.5
・Suitable for: 11.5 series rotary knobs|15 series rotary knobs
・Suitable for button diameter(mm): 12
・Type (misc.): Cap for series 11.5
・RoHS-compliant: Yes

Plastic Locking Knobs with setscrew fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

499.642

Part Number
499.642
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Compatible with (details) Series 11.5 Product type Cover
RoHS-compliant Yes Suitable for 11.5 series rotary knobs|15 series rotary knobs Suitable for button diameter(mm) 12
Type (manufacturer type) 499.642 Type (misc.) Cap for series 11.5

This page is Cap (series 11.5), part number 499.642.
You can find the detail information about specifications and dimensions on part number 499.642.

Tech Support