Transparent Cap

Transparent Cap
  • Volume Discount
[Specifications]
・Product type: Cover
・Colour: Transparent
・Control knob features: + hand
・Suitable for: K85 rotary knob
・RoHS-compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL1709762

Part Number
CL1709762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Control knob features + hand Product type Cover
RoHS-compliant Yes Suitable for K85 rotary knob Type (manufacturer type) CL1709762

This page is Transparent Cap, part number CL1709762.
You can find the detail information about specifications and dimensions on part number CL1709762.

Tech Support