Cap

Cap
  • Volume Discount
[Specifications]
・Product type: Cover
・Colour: White
・Control knob features: + hand
・Suitable for: K85 rotary knob
・RoHS-compliant: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL177903A

Part Number
CL177903A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.76 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Control knob features + hand Product type Cover
RoHS-compliant Yes Suitable for K85 rotary knob Type (manufacturer type) CL177903A

This page is Cap, part number CL177903A.
You can find the detail information about specifications and dimensions on part number CL177903A.

Tech Support