Cylindrical roller bearings ECML Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU2222 ECML

Part Number
NU2222 ECML
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

839.50 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 110 O.D. D(mm) 200 Width B(mm) 53
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides EAN 7316577030504 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 7399.0

This page is Cylindrical roller bearings ECML Series, part number NU2222 ECML.
You can find the detail information about specifications and dimensions on part number NU2222 ECML.

Tech Support