Manufacturer part number: NU1040 ML
Brand: SKF
Price: 1,613.57 €
Delivery time: 4 Days
I.D. d: 200 mm
O.D. D: 310 mm
Width B: 51 mm
EAN: 7316574080687
Weight: 14050.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU1040 ML
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | Outer ring | Without groove/lubrication holes | Seal | None. open bearing |
Temperature range | -30 to +150 °C |
This page is Cylindrical roller bearings ML Series, part number NU1040 ML.
You can find the detail information about specifications and dimensions on part number NU1040 ML.
Part Number |
---|
NU1026 ML |
NU1028 ML |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
522.32 € | 1 | 4 Days | 130 | 200 | 33 | 7316577065254 | 3837.0 | ||
509.18 € | 1 | 4 Days | 140 | 210 | 33 | 7316577727466 | 4072.0 |