Roller Bearings ECNPC3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU309 ECNPC3

Part Number
NU309 ECNPC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

127.20 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 45 O.D. D(mm) 100 Width B(mm) 25
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Polyamide cage Clearance Slightly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides EAN 7316570398236 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 865.0

This page is Roller Bearings ECNPC3 Series, part number NU309 ECNPC3.
You can find the detail information about specifications and dimensions on part number NU309 ECNPC3.

Tech Support