Manufacturer part number: 6306 FT150ZZ
Brand: SNR
Price: 16.60 €
Delivery time: 4 Days
I.D. D: 30 φ
Outer Diameter D: 72 φ
Width B: 19 mm
EAN: 3413520351137
Weight: 360.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6306 FT150ZZ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / 60xx, 63xx / FT150ZZ / SNR, part number 6306 FT150ZZ.
You can find the detail information about specifications and dimensions on part number 6306 FT150ZZ.
Part Number |
---|
6001 FT150ZZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
7.90 € | 1 | 4 Days | 12 | 28 | 8 | 3413520353810 | 24.0 |