Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7307 BEGBP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 80 | Width B(mm) | 21 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | EAN | 7316577612786 |
Seal | None. open bearing | Temperature range | -20 to +120 °C | Weight(g) | 444.0 |
This page is Angular contact ball bearings / single row / contact angle 40° / series BEGBP / SKF, part number 7307 BEGBP.
You can find the detail information about specifications and dimensions on part number 7307 BEGBP.