Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7200 BEP |
7317 BEP |
7322 BEP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
20.22 € | 1 | 17 Days | 10 | 30 | 9 | 7316576632617 | -20 to +120 °C | 30.0 | ||
357.93 € | 1 | 17 Days | 85 | 180 | 41 | 7316577151155 | -20 to +120 °C | 4259.0 | ||
926.98 € | 1 | 17 Days | 110 | 240 | 50 | 7316576651014 | -20 to +200 °C | 9712.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Raceway No. of Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |