Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE20 TXG3E
I.D. D(mm) | 20 | Outer diameter(mm) | 35 | Width(mm) | 16 |
---|---|---|---|---|---|
Maintenance | Maintenance-free version | Seal | None. open bearing | Weight(g) | 60 |
This page is Rod End Bearings, Spherical Bearings TXG3E Series, part number GE20 TXG3E.
You can find the detail information about specifications and dimensions on part number GE20 TXG3E.