Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6226 MAC3B20
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 130 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 230 | Width B(mm) | 40 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316570298031 |
Outer ring | Without flange/groove | Seal | None. open bearing | Temperature range | -20 to +120 °C |
Weight(g) | 7260.0 |
This page is Deep groove ball bearings / single row / MAC3B20 / SKF, part number 6226 MAC3B20.
You can find the detail information about specifications and dimensions on part number 6226 MAC3B20.