Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2305 MP6
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 24 | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Normal radial clearance |
EAN | 7316577093660 | Seal | None. open bearing | Temperature range | -30 to +150 °C |
Weight(g) | 364.0 |
This page is Self-aligning ball bearings / double row / MP6 / SKF, part number 2305 MP6.
You can find the detail information about specifications and dimensions on part number 2305 MP6.