Deep groove ball bearings / single row / outer ring with circlip / NR / C3 / NRC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
308 NRC3
6306 NRC3
6307 NRC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

78.86 €

1 4 Days 4090237316571208398686.0

26.80 €

1 17 Days 3072197316571370583347.0

34.73 €

1 17 Days 3580217316571370675454.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Grooved Accuracy  (JIS) Grade 6
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Seal None. open bearing Temperature range -20 to +150 °C

Tech Support