Manufacturer part number: 6007 -ZZWT
Brand: SKF
Price: 22.50 €
Delivery time: 17 Days
I.D. D: 35 φ
Outer Diameter D: 62 φ
Width B: 14 mm
EAN: 7316571486604
Weight: 155.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6007 -ZZWT
Materials of Inner and Outer Ring | Steel | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -40 to +160 °C |
This page is Deep groove ball bearings / single row / ZZ / ZZWT / SKF, part number 6007 -ZZWT.
You can find the detail information about specifications and dimensions on part number 6007 -ZZWT.
Part Number |
---|
6203 -ZZWT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
10.17 € | 1 | 4 Days | 17 | 40 | 12 | 7316571282831 | 66.0 |