Deep groove ball bearings / single row / C4 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202 C4
6304 C4
6311 C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.38 €

1 17 Days Grade 5153511731657729736544.0

10.13 €

1 17 Days Grade 52052157316570879131139.0

68.38 €

1 17 Days Grade 0551202973165773030591338.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support