Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ228 N2MPAC3
Accuracy (JIS) | Grade 0 | I.D. D(φ) | 140 | Outer Diameter D(φ) | 250 |
---|---|---|---|---|---|
Width B(mm) | 42 | Cage | Brass cage | Clearance | Slightly increased radial clearance |
EAN | 9008745717567 | Seal | None. open bearing | Temperature range | -30 to +150 °C |
Weight(g) | 9690.0 | Design | Split inner ring | Groove(s) on outer ring | 2 retaining grooves on outer ring shifted by 180 degrees |