Deep groove ball bearings / single row / MC3SQ77 / NKE BEARINGS (6317 MC3SQ77)

Deep groove ball bearings / single row / MC3SQ77 / NKE BEARINGS 6317 MC3SQ77

Product Details:

Manufacturer part number: 6317 MC3SQ77

Brand: NKE BEARINGS

Price: 871.93

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 180 φ

Width B: 41 mm

EAN: 9008745192180

Weight: 5070.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6317 MC3SQ77

Part Number
6317 MC3SQ77
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

871.93 €

1 4 Days 851804190087451921805070.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Slightly increased radial clearance Current insulation Current insulation of outer surfaces of the outer ring (up t Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

Tech Support