Manufacturer part number: IR17X20X20
Brand: NKE BEARINGS
Price: 3.66 €
Delivery time: 4 Days
Internal diameter: 17 mm
Outer diameter: 20 mm
Width: 20 mm
Lubrication hole: Without lubrication groove
Raceway: Finely finished with flattened end faces
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IR17X20X20
Part Number
|
---|
IR17X20X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Lubrication hole | Raceway | Surface | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.66 € | 1 | 4 Days | 17 | 20 | 20 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 10.0 | 9008745730818 |
Loading...
This page is Bearing Components / Without lubrication groove / Internal diameter 5~300mm, part number IR17X20X20.
You can find the detail information about specifications and dimensions on part number IR17X20X20.
Part Number |
---|
IR10X14X16 |
IR110X120X30 |
IR110X125X40 |
IR17X20X30.5 |
IR17X22X16 |
IR17X22X23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Lubrication hole | Raceway | Surface | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.08 € | 1 | 4 Days | 10 | 14 | 16 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 9.0 | 9008745730610 | ||
41.03 € | 1 | 4 Days | 110 | 120 | 30 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 400.0 | 9008745730634 | ||
51.43 € | 1 | 4 Days | 110 | 125 | 40 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 840.0 | 9008745730641 | ||
4.83 € | 1 | 4 Days | - | - | - | - | - | - | 28.0 | - | ||
4.19 € | 1 | 4 Days | 17 | 22 | 16 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 10.0 | 9008745730832 | ||
5.10 € | 1 | 4 Days | 17 | 22 | 23 | Without lubrication groove | Finely finished with flattened end faces | No twist-free grinding | 20.0 | 9008745730849 |