Cam Followers, Roller Followers EU Series

Cam Followers, Roller Followers  EU Series
[Specifications]
・Material: Stainless Steel
・Ball rows: Single row bearing
・Roller Outer Diameter D(φ): 22

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRR22 EU

Part Number
FRR22 EU
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 22 Roller Width B(mm) 15 Material Stainless Steel
Ball rows Single row bearing Temperature range -20 to +120 °C Weight(g) 45.0

This page is Cam Followers, Roller Followers EU Series, part number FRR22 EU.
You can find the detail information about specifications and dimensions on part number FRR22 EU.

Tech Support