Pallet truck-Rolle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

269670

Part Number
269670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 500 Max. Load / Allowable Load(kg) 500 Material (details) PU run lining Blickle Extrathane® + steel wheel body
Material Steel plate|Polyurethane Product type Pallet truck front wheel Type (misc.) front wheel for elevating truck platform
Tyre width(mm) 70 Weight(g) 1030 Wheel diameter(mm) 80
Wheel width(mm) 70

This page is Pallet truck-Rolle, part number 269670.
You can find the detail information about specifications and dimensions on part number 269670.

Tech Support