Manufacturer part number: 2RK6A-UA
Brand: ORIENTAL MOTOR
Price: 100.75 €
Delivery time: 18 Days
Square Flange Dim. A: 60 mm
Rated Output: 6 W
Gear Head Type: Parallel Shafts
Shaft end shape: Round Shaft Type
Output Shaft Material: Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2RK6A-UA
Part Number
|
---|
2RK6A-UA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Square Flange Dim. A (mm) | Rated Output (W) | Gear Head Type | Shaft end shape | Output Shaft Material | |
---|---|---|---|---|---|---|---|---|---|
100.75 € | 1 | 18 Days | 60 | 6 | Parallel Shafts | Round Shaft Type | Steel |
Loading...
Type | Motor Unit | Motor Type | Reversible | Power Supply | Single-Phase |
---|---|---|---|---|---|
Environment | Standard | Electromagnetic Brakes, Clutches | NA | Voltage(V) | 110 / 115 |
Installation Conditions | Lead type |
This page is Reversible Motor, KII Series, part number 2RK6A-UA.
You can find the detail information about specifications and dimensions on part number 2RK6A-UA.
Configure
Basic Attributes
Type
Square Flange Dim. A(mm)
Rated Output(W)
Gear Head Type
Shaft end shape
Output Shaft Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2RK6GV-UA |
3RK15A-UA |
3RK15GV-UA |
4RK25A-UA |
4RK25GV-UA |
5RK40A-UA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Square Flange Dim. A (mm) | Rated Output (W) | Gear Head Type | Shaft end shape | Output Shaft Material |
---|---|---|---|---|---|---|---|---|---|
100.75 € | 1 | 18 Days | 60 | 6 | NA | Gear cutting shaft | - | ||
110.91 € | 1 | 18 Days | - | - | Parallel Shafts | Round Shaft Type | Steel | ||
110.91 € | 1 | 18 Days | - | - | NA | Gear cutting shaft | - | ||
126.38 € | 1 | 18 Days | - | - | Parallel Shafts | Round Shaft Type | Steel | ||
126.38 € | 1 | 18 Days | - | - | NA | Gear cutting shaft | - | ||
158.99 € | 1 | 18 Days | - | 40 | Parallel Shafts | Round Shaft Type | Steel |