Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901174489
Maximum flow rate (l/min) | 190 | Spool return in main valve | Via spring | Spool position | Monitored |
---|---|---|---|---|---|
Screw-in bore | No screw-in valve | Characteristic curve | Bent, progressive with linear fine control area | Space ratio on spool | 1:1.5 |
Valve type | 3/3 directional control valve | Customs tariff weight(kg) | 4.2 | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Nominal size | 25 | Actuation type | Pilot-controlled |
Spring return | With spring return | Main connections | 3 | Spool symbol | V |
Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) | Type | 3WRCBEE |
Device series | 1X | Solenoid | Control solenoid | Check valve | None |
Customs tariff item number | 84812010 | Setpoint input | ±10 V | Control electronics | Internal |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | NBR |
This page is BOSCH REXROTH Directional Control Valve 3WRCBEE, part number R901174489.
You can find the detail information about specifications and dimensions on part number R901174489.