Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R928051125
Treatment Air Flow Rate(l/min) | 210 | Type code | 50LEN0160-H10XLA00-V2.2-M-R6 | Design | 1-piece filter bowl |
---|---|---|---|---|---|
Clogging indicator design | Mechanical/visual | Customs tariff weight(kg) | 3.1 | Customs tariff weight unit | kg |
Bypass valve yes/no | Yes | Norm | DIN 24550 | Nominal size | 160 |
Type | 50LEN | Cracking pressure | 3.5 | Filter material | Glass fiber fleece |
Connection size | G1 1/2 | Customs tariff item number | 84212980 | Default pressure setting of clogging indicator (bar) | 2.2 |
Customs tariff weight per | 1 | Filter rating (µm) | 10 | Customs tariff country of origin | DE |
Sealing material | NBR |
This page is BOSCH REXROTH Inline Filter 50 LEN, part number R928051125.
You can find the detail information about specifications and dimensions on part number R928051125.
Configure
Basic Attributes
Optional Attributes