BOSCH REXROTH Filter Element (R928005837)

BOSCH REXROTH Filter Element R928005837

Product Details:

Manufacturer part number: R928005837

Brand: BOSCH REXROTH

Price: 127.68

Delivery time: 5 Days


Technical Data:

Type code: 1.0040 H10XL-A00-0-M

Customs tariff weight: 0.174 kg

Max. differential pressure of filter element: 30

Design size: 40

Type: Type 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R928005837

Part Number
R928005837
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Customs tariff weight
(kg)
Max. differential pressure of filter element Design size Type Filter material Customs tariff item number Filter rating (µm) Sealing material

127.68 €

1 5 Days 1.0040 H10XL-A00-0-M0.1743040Type 1Absolute — glass fiber material, not cleanable8421999010NBR

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Bypass valve yes/no None Element design Standard adhesive / standard material
Customs tariff weight per 1 Customs tariff country of origin DE

This page is BOSCH REXROTH Filter Element, part number R928005837.
You can find the detail information about specifications and dimensions on part number R928005837.

Variation of this product

Part Number
R928005673
R928005674
R928005679
R928005891
R928005961
R928006033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type code Customs tariff weight
(kg)
Max. differential pressure of filter element Design size Type Filter material Customs tariff item number Filter rating (µm) Sealing material

710.25 €

1 5 Days 1.0060 H3XL-A00-0-M1.823060Type 1Generation 5 glass fiber material, non-reusable (not cleanable)842199903NBR

680.97 €

1 5 Days 1.0060 H6XL-A00-0-M1.823060Type 1Generation 5 glass fiber material, non-reusable (not cleanable)842199906NBR

307.62 €

1 5 Days 1.0060 P25-A00-0-M1.823060Type 1Filter paper, non-reusable (not cleanable)8421999025NBR

399.00 €

1 5 Days 1.0160 H10XL-A00-0-M0.72930160Type 1Absolute — glass fiber material, not cleanable8421999010NBR

710.25 €

1 5 Days 1.0400 H3XL-A00-0-M1.5230400Type 1Absolute — glass fiber material, not cleanable842199903NBR

1,231.57 €

1 5 Days 1.1000 H3XL-A00-0-M3.6301000Type 1Absolute — glass fiber material, not cleanable842199903NBR

Tech Support