Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
JS24-BLC |
JS30-BLS |
JS32-BLS |
JS35-BLS |
JS40-S |
JS42-S |
JS45-S |
JS47-S |
JS50-S |
JS52-S |
JS55-S |
JS60-S |
JS62-S |
JS65-S |
JS68-S |
JS75-S |
JS80-S |
JS85-S |
JS90-S |
JS100-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove depth t (mm) | Outer diameter d3 (mm) | Web width b ca. (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | External diameter d3 tolerance | Groove diameter d2 (mm) | Diameter of mounting holes (mm) | Collar length n (mm) | Thickness s (mm) | Eye level a max. (mm) | Thickness s Tolerance (mm) | Bore diameter d1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.32 € | 100 | 5 Days | 0.6 | 25.9 | 3 | 1.912 | 1.6 | +0.42 -0.21 | 25.2 | 2 | 1.8 | 1.5 | 4.9 | -0.06 | 24 | ||
0.55 € | 50 | 5 Days | 0.7 | 32.1 | 3.3 | 2.6 | 1.6 | +0.50 -0.25 | 31.4 | 2 | 2.1 | 1.5 | 5.5 | -0.06 | 30 | ||
0.72 € | 50 | 5 Days | 0.85 | 34.4 | 3.4 | 2.8 | 1.6 | +0.50 -0.25 | 33.7 | 2 | 2.6 | 1.5 | 5.7 | -0.06 | 32 | ||
0.92 € | 50 | 5 Days | 1 | 37.8 | 3.8 | 4.46 | 1.85 | +0.50 -0.25 | 37 | 2.5 | 3 | 1.75 | 6 | -0.06 | 35 | ||
1.29 € | 50 | 5 Days | 1.25 | 43.5 | 3.9 | 5.5 | 2.15 | +0.90 -0.39 | 42.5 | 2.5 | 3.8 | 2 | 6.5 | -0.07 | 40 | ||
1.25 € | 50 | 5 Days | 1.25 | 45.5 | 4.1 | 5.8 | 2.15 | +0.90 -0.39 | 44.5 | 2.5 | 3.8 | 2 | 6.7 | -0.07 | 42 | ||
1.37 € | 50 | 5 Days | 1.25 | 48.5 | 4.3 | 6.826 | 2.15 | +1.10 -0.46 | 47.5 | 2.5 | 3.8 | 2 | 7 | -0.07 | 45 | ||
1.49 € | 50 | 5 Days | 1.25 | 50.5 | 4.4 | 7.1 | 2.15 | +1.10 -0.46 | 49.5 | 2.5 | 3.8 | 2 | 7.2 | -0.07 | 47 | ||
2.55 € | 50 | 5 Days | 1.5 | 54.2 | 4.6 | 10.4 | 2.65 | +1.10 -0.46 | 53 | 2.5 | 4.5 | 2.5 | 7.5 | -0.07 | 50 | ||
2.45 € | 50 | 5 Days | 1.5 | 56.2 | 4.7 | 11.18 | 2.65 | +1.10 -0.46 | 55 | 2.5 | 4.5 | 2.5 | 7.7 | -0.07 | 52 | ||
2.77 € | 50 | 5 Days | 1.5 | 59.2 | 5 | 12.2 | 2.65 | +1.10 -0.46 | 58 | 2.5 | 4.5 | 2.5 | 8 | -0.07 | 55 | ||
3.74 € | 50 | 5 Days | 1.5 | 64.2 | 5.4 | 16.8 | 3.15 | +1.10 -0.46 | 63 | 2.5 | 4.5 | 3 | 8.5 | -0.08 | 60 | ||
3.08 € | 50 | 5 Days | 1.5 | 66.2 | 5.5 | 17.32 | 3.15 | +1.10 -0.46 | 65 | 2.5 | 4.5 | 3 | 8.6 | -0.08 | 62 | ||
3.40 € | 50 | 5 Days | 1.5 | 69.2 | 5.8 | 19.924 | 3.15 | +1.10 -0.46 | 68 | 3 | 4.5 | 3 | 8.7 | -0.08 | 65 | ||
3.86 € | 50 | 5 Days | 1.5 | 72.5 | 6.1 | 19 | 3.15 | +1.10 -0.46 | 71 | 3 | 4.5 | 3 | 8.8 | -0.08 | 68 | ||
4.15 € | 25 | 5 Days | 1.5 | 79.5 | 6.6 | 26.3 | 3.15 | +1.10 -0.46 | 78 | 3 | 4.5 | 3 | 9.3 | -0.08 | 75 | ||
6.49 € | 25 | 5 Days | 1.75 | 85.5 | 7 | 41.392 | 4.15 | +1.30 -0.54 | 83.5 | 3 | 5.3 | 4 | 9.5 | -0.1 | 80 | ||
9.49 € | 25 | 5 Days | 1.75 | 90.5 | 7.2 | 44.12 | 4.15 | +1.30 -0.54 | 88.5 | 3.5 | 5.3 | 4 | 9.7 | -0.1 | 85 | ||
9.62 € | 25 | 5 Days | 1.75 | 95.5 | 7.6 | 48.667 | 4.15 | +1.30 -0.54 | 93.5 | 3.5 | 5.3 | 4 | 10 | -0.1 | 90 | ||
8.42 € | 25 | 5 Days | 1.75 | 105.5 | 8.4 | 60.369 | 4.15 | +1.30 -0.54 | 103.5 | 3.5 | 5.3 | 4 | 10.5 | -0.1 | 100 |
Loading...
Customs tariff weight unit | kg | Norm | DIN 472 | Type | JS |
---|---|---|---|---|---|
Customs tariff weight Pro | 1000 | Engineering material | Spring steel | Customs tariff article number | 73182100 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Groove depth t(mm)
Outer diameter d3(mm)
Web width b ca.(mm)
Customs tariff weight(kg)
Groove width m min.(mm)
External diameter d3 tolerance
Groove diameter d2(mm)
Diameter of mounting holes(mm)
Collar length n(mm)
Thickness s(mm)
Eye level a max.(mm)
Thickness s Tolerance(mm)
Bore diameter d1(mm)
Filter by standard shipping days
Optional Attributes