Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067081547 |
0067087374 |
0067173666 |
Part Number | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|
1 | Quote | 43.6 | 35 | 0.002 | ||
1 | Quote | 48.6 | 40 | 0.003 | ||
1 | Quote | 38.6 | 30 | 0.003 |
Loading...
Design | AD48 | Version | Without plate | Height H1(mm) | 5.3 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Shore hardness | 95 | Temperature range from/to(°C) | -40 to +100 |
Norm | DIN 3602 | Height(mm) | 6.8 | Type | Scraper |
Customs tariff weight Pro | 1 | Functionality | double-acting | Engineering material | TPU |
Customs tariff article number | 84129080 | Customs tariff country of origin | TW |