PARKER Low-Pressure Swivel Screw Fitting DSVW-R (DSVW08LRCF)

PARKER Low-Pressure Swivel Screw Fitting DSVW-R DSVW08LRCF

Product Details:

Manufacturer part number: DSVW08LRCF

Brand: PARKER HANNIFIN

Price: 106.52

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 8

S2: 8 mm

D4: 6

L5: 30

PN bar: 160


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSVW08LRCF

Part Number
DSVW08LRCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Model series T L6 S3 D5

106.52 €

1 5 Days 886301600.10112Complete, with nut and ring2214.51621.56LG 1/4 A291718

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code DSVW-R Surface Cr(VI)-free
Customs tariff item number 73079290 Engineering material Steel Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Low-Pressure Swivel Screw Fitting DSVW-R, part number DSVW08LRCF.
You can find the detail information about specifications and dimensions on part number DSVW08LRCF.

Variation of this product

Part Number
DSVW08SRCF
DSVW10LMCF
DSVW10LRCF
DSVW10LROMDCF
DSVW15LRCF
DSVW16SRCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Model series T L6 S3 D5

112.14 €

1 5 Days 886301600.11412Complete, with nut and ring2216.51623.55SG 1/4 A311918

108.97 €

1 5 Days 1087301000.12512Complete, with nut and ring2215.51622.58LM 14×1.5301919

108.97 €

1 5 Days 1086301000.10912Complete, with nut and ring2215.51622.58LG 1/4 A301918

102.86 €

1 5 Days 1086301000.08812Without nut and ring, but including all other parts, such as seals2215.51622.58LG 1/4 A301918

168.88 €

1 5 Days 151212421000.27414Complete, with nut and ring3222212912LG 1/2 A372726

245.91 €

1 5 Days 161212461000.38614Complete, with nut and ring3622.5233112SG 1/2 A413026

Tech Support