Manufacturer part number: EGE06SMED71
Brand: PARKER HANNIFIN
Price: 206.58 €
Delivery time: 5 Days
Pipe outside diameter D1: 6
S2: 17 mm
D4: 17
PN bar: 630
Customs tariff weight: 0.048 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGE06SMED71
Part Number
|
---|
EGE06SMED71 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.58 € | 1 | 5 Days | 6 | 17 | 17 | 630 | 0.048 | 17 | 12 | 27 | 2.5 | Stainless steel | S | M 12×1.5 | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | With union nut and O-ring | Order code | EGE-M-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Straight Screw-In Connector with Taper EGE-M-ED, part number EGE06SMED71.
You can find the detail information about specifications and dimensions on part number EGE06SMED71.
Part Number |
---|
EGE06LMED71 |
EGE06LMEDCF |
EGE08LMED71 |
EGE08LMEDCF |
EGE08SMED71 |
EGE08SMEDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.34 € | 1 | 5 Days | 6 | 14 | 14 | 315 | 0.028 | 14 | 8 | 24.5 | 2.5 | Stainless steel | L | M 10×1.0 | 73072910 | Stainless steel | ||
18.14 € | 1 | 5 Days | 6 | 14 | 14 | 500 | 0.028 | 14 | 8 | 24.5 | 2.5 | Cr(VI)-free | L | M 10×1.0 | 73079910 | Steel | ||
106.92 € | 1 | 5 Days | 8 | 17 | 17 | 315 | 0.047 | 17 | 12 | 26.5 | 4 | Stainless steel | L | M 12×1.5 | 73072910 | Stainless steel | ||
18.54 € | 1 | 5 Days | 8 | 17 | 17 | 500 | 0.045 | 17 | 12 | 26.5 | 4 | Cr(VI)-free | L | M 12×1.5 | 73079910 | Steel | ||
130.68 € | 1 | 5 Days | 8 | 19 | 19 | 630 | 0.066 | 19 | 12 | 29.5 | 4 | Stainless steel | S | M 14×1.5 | 73072910 | Stainless steel | ||
21.80 € | 1 | 5 Days | 8 | 19 | 19 | 800 | 0.065 | 19 | 12 | 29.5 | 4 | Cr(VI)-free | S | M 14×1.5 | 73079910 | Steel |