PARKER Reducer / Expander with Internal Thread RI (RI11/2X171X)

PARKER Reducer / Expander with Internal Thread RI RI11/2X171X

Product Details:

Manufacturer part number: RI11/2X171X

Brand: PARKER HANNIFIN

Price: 271.46

Delivery time: 5 Days


Technical Data:

PN bar: 160

Customs tariff weight: 0.36 kg

S1: 55

T2: G 1

L2: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RI11/2X171X

Part Number
RI11/2X171X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN bar Customs tariff weight
(kg)
S1 T2 L2 L3 Shape L1 D3 Surface D2 T1 Customs tariff item number Engineering material Customs tariff country of origin

271.46 €

1 5 Days 1600.3655G 12218A36-Stainless steel55G 1 1/2 A73072910Stainless steelDE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Body only without nut, ring, seals or other parts Order code RI
Customs tariff weight per 1

This page is PARKER Reducer / Expander with Internal Thread RI, part number RI11/2X171X.
You can find the detail information about specifications and dimensions on part number RI11/2X171X.

Variation of this product

Part Number
RI1/2X1/871X
RI1/2X1/8MSX
RI1/2X11/471X
RI11/2X1CFX
RI11/2X1MSX
RI11/2X3/471X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
PN bar Customs tariff weight
(kg)
S1 T2 L2 L3 Shape L1 D3 Surface D2 T1 Customs tariff item number Engineering material Customs tariff country of origin

233.52 €

1 5 Days 4000.07127G 1/8148A24-Stainless steel26G 1/2 A73072910Stainless steelDE

97.12 €

1 5 Days 2500.07427G 1/8148A24-Brass26G 1/2 A73072910BrassDE

395.15 €

1 5 Days 1600.48255G 1 1/41420B531Stainless steel26G 1/2 A73072910Stainless steelDE

59.40 €

1 5 Days 1600.33755G 12218A36-Cr(VI)-free55G 1 1/2 A73079290SteelDE

-

1 Quote 1000.36155G 12218A36-Brass55G 1 1/2 A73072910BrassDE

291.03 €

1 5 Days 1600.43155G 3/42216A36-Stainless steel55G 1 1/2 A73072910Stainless steelDE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360