ELGES Hydraulic Rod End Requiring Maintenance with Square Welding Ends, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066329120000
0066343460000
0066343540000
0066343700000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Height h2
(mm)
Tolerance, width C
(mm)

43.05 €

1 5 Days 2065600296000.3460.324.10.030-0.082950631916-0.0129353820

49.31 €

1 5 Days 2568800483000.530.629.30.037-0.175572.52320-0.0135.5424524

59.88 €

1 5 Days 30116000623000.870.634.20.037-0.166583.52822-0.0140.7475129

97.74 €

1 5 Days 40306000991002.40.6450.043-0.1271001193528-0.01253626936.5

Loading...

  1. 1

Basic information

Main Body Material Steel Design Rod end Mounting type Square welding end
Tribological pairing Steel/steel Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GF.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes
Bearing clearance identifier CN

Tech Support