PARKER WSV bulkhead elbow (WSV12SCF)

PARKER WSV bulkhead elbow WSV12SCF

Product Details:

Manufacturer part number: WSV12SCF

Brand: PARKER HANNIFIN

Price: 49.89

Delivery time: 5 Days


Technical Data:

Delivery: Complete, including nut and ring

PN (bar): 630

S2: 27 mm

D4: 27

L5: 59


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSV12SCF

Part Number
WSV12SCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series L6 Customs tariff item number S3 Engineering material Customs tariff country of origin

49.89 €

1 5 Days Complete, including nut and ring630272759470.2461230.51721.521298Cr(VI)-freeS387307929024SteelCN

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code WSV Customs tariff weight per 1

This page is PARKER WSV bulkhead elbow, part number WSV12SCF.
You can find the detail information about specifications and dimensions on part number WSV12SCF.

Variation of this product

Part Number
WSV10LCF
WSV10ZLCF
WSV12LCF
WSV12ZLCF
WSV12ZSCF
WSV15LCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series L6 Customs tariff item number S3 Engineering material Customs tariff country of origin

34.46 €

1 5 Days Complete, including nut and ring315222253430.1261028141518228Cr(VI)-freeL307307929019SteelCN

45.71 €

1 5 Days EO-2 complete fitting including nut and ring315222253430.1331028141518228Cr(VI)-freeL307307929019SteelCN

42.32 €

1 5 Days Complete, including nut and ring315242456440.17212291717202410Cr(VI)-freeL327307929022SteelCN

53.98 €

1 5 Days EO-2 complete fitting including nut and ring315242456440.17612291717202410Cr(VI)-freeL327307929022SteelCN

62.89 €

1 5 Days EO-2 complete fitting including nut and ring630272759470.2551230.51721.521298Cr(VI)-freeS387307929024SteelCN

50.62 €

1 5 Days Complete, including nut and ring315302761460.26915311921232812Cr(VI)-freeL367307929027SteelCN

Tech Support