Parker GR Straight Reducer (GR08/06LCF)

Parker GR Straight Reducer GR08/06LCF

Product Details:

Manufacturer part number: GR08/06LCF

Brand: PARKER HANNIFIN

Price: 16.12

Delivery time: 5 Days


Technical Data:

S2: 14 mm

PN bar: 500

Customs tariff weight: 0.045 kg

External pipe diameter D1: 8

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GR08/06LCF

Part Number
GR08/06LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Model series D2 S3 Customs tariff country of origin

16.12 €

1 5 Days 145000.0458Complete, with nut and ring141140254L617PL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code GR Surface Cr(VI)-free
Customs tariff item number 73079290 Engineering material Steel Customs tariff weight per 1

This page is Parker GR Straight Reducer, part number GR08/06LCF.
You can find the detail information about specifications and dimensions on part number GR08/06LCF.

Variation of this product

Part Number
GR08/06LCFX
GR08/06ZLCF
GR10/06LCF
GR10/08LCF
GR12/06LCF
GR12/06LCFX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Model series D2 S3 Customs tariff country of origin

10.95 €

1 5 Days 145000.0178Body only without nut, ring, seals or other parts141140254L617PL

24.75 €

1 5 Days 145000.0458EO-2 complete fitting including nut and ring141140254L617PL

17.83 €

1 5 Days 145000.05410Complete, with nut and ring171241264L619PL

18.37 €

1 5 Days 175000.0610Complete, with nut and ring171241266L819PL

20.17 €

1 5 Days 144000.06712Complete, with nut and ring191342274L622DE

14.03 €

1 5 Days 144000.02612Body only without nut, ring, seals or other parts191342274L622DE

Tech Support