Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K08LCFX |
K10L71 |
K10LCF |
K10S71 |
K12L71 |
K12LCF |
K12S71 |
K12SCF |
K12SCFX |
K15L71 |
K15LCF |
K15ZLCF |
K16S71 |
K16SCF |
K16SCFX |
K18LCF |
K22LCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.51 € | 1 | 5 Days | 17 | 315 | 0.045 | 8 | Body only without nut, ring, seals or other parts | 12 | 14 | 29 | 21 | 6 | Cr(VI)-free | L | 73079910 | Steel | ||
239.34 € | 1 | 5 Days | 19 | 315 | 0.157 | 10 | Complete, with nut and ring | 14 | 15 | 30 | 22 | 8 | Stainless steel | L | 73072910 | Stainless steel | ||
87.22 € | 1 | 5 Days | 19 | 315 | 0.148 | 10 | Complete, with nut and ring | 14 | 15 | 30 | 22 | 8 | Cr(VI)-free | L | 73079910 | Steel | ||
219.32 € | 1 | 5 Days | 22 | 630 | 0.244 | 10 | Complete, with nut and ring | 17 | 17.5 | 34 | 25 | 7 | Stainless steel | S | 73072910 | Stainless steel | ||
261.22 € | 1 | 5 Days | 22 | 315 | 0.187 | 12 | Complete, with nut and ring | 17 | 17 | 32 | 24 | 10 | Stainless steel | L | 73072910 | Stainless steel | ||
96.60 € | 1 | 5 Days | 22 | 315 | 0.189 | 12 | Complete, with nut and ring | 17 | 17 | 32 | 24 | 10 | Cr(VI)-free | L | 73079910 | Steel | ||
279.52 € | 1 | 5 Days | 24 | 630 | 0.289 | 12 | Complete, with nut and ring | 17 | 21.5 | 38 | 29 | 8 | Stainless steel | S | 73072910 | Stainless steel | ||
109.22 € | 1 | 5 Days | 24 | 630 | 0.308 | 12 | Complete, with nut and ring | 17 | 21.5 | 38 | 29 | 8 | Cr(VI)-free | S | 73079910 | Steel | ||
91.26 € | 1 | 5 Days | 24 | 630 | 0.146 | 12 | Body only without nut, ring, seals or other parts | 17 | 21.5 | 38 | 29 | 8 | Cr(VI)-free | S | 73079910 | Steel | ||
339.95 € | 1 | 5 Days | 27 | 315 | 0.312 | 15 | Complete, with nut and ring | 19 | 21 | 36 | 28 | 12 | Stainless steel | L | 73072910 | Stainless steel | ||
114.74 € | 1 | 5 Days | 27 | 315 | 0.324 | 15 | Complete, with nut and ring | 19 | 21 | 36 | 28 | 12 | Cr(VI)-free | L | 73079910 | Steel | ||
145.15 € | 1 | 5 Days | 27 | 315 | 0.336 | 15 | EO-2 complete fitting including nut and ring | 19 | 21 | 36 | 28 | 12 | Cr(VI)-free | L | 73079910 | Steel | ||
527.89 € | 1 | 5 Days | 30 | 400 | 0.559 | 16 | Complete, with nut and ring | 24 | 24.5 | 43 | 33 | 12 | Stainless steel | S | 73072910 | Stainless steel | ||
159.54 € | 1 | 5 Days | 30 | 400 | 0.504 | 16 | Complete, with nut and ring | 24 | 24.5 | 43 | 33 | 12 | Cr(VI)-free | S | 73079910 | Steel | ||
123.11 € | 1 | 5 Days | 30 | 400 | 0.225 | 16 | Body only without nut, ring, seals or other parts | 24 | 24.5 | 43 | 33 | 12 | Cr(VI)-free | S | 73079910 | Steel | ||
148.45 € | 1 | 5 Days | 32 | 315 | 0.48 | 18 | Complete, with nut and ring | 24 | 23.5 | 40 | 31 | 15 | Cr(VI)-free | L | 73079910 | Steel | ||
175.68 € | 1 | 5 Days | 36 | 160 | 0.248 | 22 | Body only without nut, ring, seals or other parts | 27 | 27.5 | 44 | 35 | 19 | Cr(VI)-free | L | 73079910 | Steel |
Loading...
Customs tariff weight unit | kg | Order code | K | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |