Pneumatic Swing Clamps - Clamping Arm Adapters

Pneumatic Swing Clamps - Clamping Arm Adapters
  • Volume Discount
To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. Destaco’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MA-084-1
8MA-086-1
8MA-087-1
8MA-088-1
8MA-089-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For model/series

76.22 €

1 Available 20 Days 89R20-010-2

78.81 €

1 Available 20 Days 89R32-010-2

84.26 €

1 Available 20 Days 89R40-010-2, 89R40-025-2

90.27 €

1 Available 20 Days 89R50-025-2

92.66 €

1 Available 20 Days 89R63-025-2

Loading...

  1. 1

Tech Support