Pneumatic Swing Clamps - Mounting Flanges 89E

Pneumatic Swing Clamps - Mounting Flanges 89E
  • Volume Discount
To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. Destaco’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MA-219-1
8MA-220-1
8MA-221-1
8MA-222-1
8MA-223-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
For model/series

100.45 €

1 Available 20 Days M36X1.589E20-010-2

114.69 €

1 Available 20 Days M42X1.589E32-010-2

128.04 €

1 Available 20 Days M55X289E40-010-2

129.16 €

1 Available 20 Days M68X289E50-025-2

140.51 €

1 Available 20 Days M80X289E63-008-2

Loading...

  1. 1

Tech Support