Adjustable Clamping Levers, clamping screw / with brass thrust pin mm / / mm / black

Adjustable Clamping Levers, clamping screw / with brass thrust pin mm / / mm / black
[Specifications]
・Function: tighten|operate|fasten|clamp|contact|readjust
・Colour: black
・d₁(mm): 14, 18

[Features]
・With brass thrust pin-picture 1, black
・Adjustable clamping levers find versatile applications when the area of use is confined or aspecific lever position is required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24410.1174
24410.1354
24410.1394
24410.1474
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
d₂ l₂
(mm)
d₁
(mm)
h₁
(mm)
l₃
(mm)
d₄
(mm)
h₂
(mm)
Nominal dimension d₃
(mm)
h₄
(mm)
Weight
(g)

10.14 €

1 4 Days 32M6451424.51.33.54d1=14 mm / d2=M6 / l1=32 mm / black103539

11.89 €

1 4 Days 25M86218311.356.5d1=18 mm / d2=M8 / l1=25 mm / black13.54576

12.59 €

1 4 Days 63M86218311.356.5d1=18 mm / d2=M8 / l1=63 mm / black13.54588

12.88 €

1 4 Days 40M106218311.96.56.5d1=18 mm / d2=M10 / l1=40 mm / black13.545137

Loading...

  1. 1

Basic information

Screw Steel. blackened. quality 5.8 Lever Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure Inner parts Steel. blackened. quality 5.8
Colour black Conflict Minerals free Yes For finish picture 1
RoHS-compliant Yes Branch aerospace h₃(mm) 3
Function tighten|operate|fasten|clamp|contact|readjust Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360