Manufacturer part number: 24410.2183
Brand: HALDER
Price: 11.72 €
Delivery time: 4 Days
l₁: 40 mm
d₂: M6
l₂: 45 mm
d₁: 14 mm
h₁: 24.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24410.2183
Part Number
|
---|
24410.2183 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | l₁ (mm) | d₂ | l₂ (mm) | d₁ (mm) | h₁ (mm) | l₃ (mm) | d₄ (mm) | h₂ (mm) | Nominal dimension | d₃ (mm) | h₄ (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.72 € | 1 | 4 Days | 40 | M6 | 45 | 14 | 24.5 | 1.8 | 4 | 4 | d1=14 mm / d2=M6 / l1=40 mm / silver | 10 | 35 | 43 |
Loading...
Screw | Steel. blackened. quality 5.8 | Lever | Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure | Inner parts | Steel. blackened. quality 5.8 |
---|---|---|---|---|---|
Colour | silver | Conflict Minerals free | Yes | For finish picture | 2 |
RoHS-compliant | Yes | Branch | aerospace | h₃(mm) | 3 |
Function | tighten|operate|fasten|clamp|contact|readjust | Preferential Origin | CE |