Solid Shafts, Chrome (Part Numbers)

Solid Shafts, Chrome
[Specifications]
・Material: Heat treatable steel (material no.:1.1213)
・Coating: Chrom
・Tolerance diameter: h7

Solid shafts, with axial and/or radial threaded holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W12/H7-CR-[100-6000/1]
W16/H7-CR-[100-6000/1]
W20/H7-CR-[100-6000/1]
W30/H7-CR-[70-6000/1]
W40/H7-CR-[100-6000/1]
W60/H7-CR-[100-6000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter (Shaft)
(mm)
[L] Length (Shaft)
(mm)
1 4 Days 12100 ~ 6000
1 4 Days 16100 ~ 6000
1 4 Days 20100 ~ 6000
1 4 Days 3070 ~ 6000
1 4 Days 40100 ~ 6000
1 4 Days 60100 ~ 6000

Loading...

  1. 1

Basic information

Material CR

Tech Support