Profile rails / precision class G2 / TSX-E

Profile rails / precision class G2 / TSX-E
[Specifications]
・Rail Width(mm): 53
・Mounting Height H(mm): 45
・Length L(mm): 5880

Guideways for linear recirculating roller bearing,

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSX55-E-ADK-G2-HJ

Part Number
TSX55-E-ADK-G2-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 53 Mounting Height H(mm) 45 Length L(mm) 5880
RoHS Certificate Available REACH Certificate Available Customs tariff weight 0.013
Customs tariff weight unit kg

Tech Support