Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KWVE25-B-EC-UG-V1-G1 |
KWVE25-B-EC-UG-V1-G2 |
KWVE25-B-EC-UG-V1-G3 |
KWVE25-B-EC-UG-V1-G4 |
KWVE25-B-EC-UG-V2-G1 |
KWVE25-B-EC-UG-V2-G2 |
KWVE25-B-EC-UG-V2-G3 |
KWVE25-B-EC-UG-V2-G4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Preload class | Accuracy class | |
---|---|---|---|---|---|---|
98.80 € | 1 | Available | 4 Days | G1 | V1 | |
93.67 € | 1 | Available | 4 Days | G2 | V1 | |
89.87 € | 1 | Available | 4 Days | G3 | V1 | |
85.03 € | 1 | Available | 4 Days | G4 | V1 | |
98.80 € | 1 | Available | 4 Days | G1 | V2 | |
93.67 € | 1 | Available | 4 Days | G2 | V2 | |
89.87 € | 1 | Available | 4 Days | G3 | V2 | |
85.03 € | 1 | Available | 4 Days | G4 | V2 |
Loading...
Rail Width(mm) | 73 | Mounting Height H(mm) | 33 | Basic Load Rating: Dynamic Load(N) | 12500 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 22200 | Length L(mm) | 58.2 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight | 0.446 | Customs tariff weight unit | kg |